Knowledge Base

Generac G Panel (Stand Alone)

This topic is the install guide for after-market Gateway (part# G0097460) with universal harness (part# A0006648426) utilizing the Generac G Panel (stand alone single gen application).

image-20250115-215352.png

Modbus Communication Settings and Notes

Settings should correspond to the values in the table provided.

Address:  100

Baud Rate: 9600

Mode: Modbus Slave
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
+

DC+

Red

TB1-1

-

DC-

Black

TB1-2

TX1

Data Transmit

Orange / White

*2-RXD

RX1

Data Receive

White / Orange

*3-TXD

GND

Data GND

Green / White

*5-GND

Harness Relay #1

COM

Blue

TB1-8

N/O

White / Blue

TB1-9

Terminate communication wires at breakout board provided in harness accessory kit. Use breakout board cover to protect connections and secure to service port.

Gateway Connection Ports

image4-20250114-183802.png
Gateway Right Panel—GPS antenna and harness I/O connections
image3-20250114-183853.png
Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot

Check out our knowledge base and support center for information on any technical questions.