Knowledge Base

Kohler Decision-Maker 550 Controller

This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing the Kohler Decision-Maker® 550 Controller.

image-20250121-221420.png
Kohler Decision-Maker 550 Controller Panel
image-20250121-221454.png
Main Logic Schematic

Modbus Communication Settings and Notes

Settings should match values provided in this table.

Protocol: Modbus

Primary Port RS485: Yes

Modbus Online: Yes

Address:  1

Connection Type Single: Yes

Baud Rate: 9600

If different settings are required, please contact Support.

To update Modbus settings local programming mode will need to be by enabled. Then confirm the below settings are configured by:

  1. Navigating to Menu 14-Programming Mode

  2. Update Programming Mode to Local

  3. Navigating to Menu 13–Communications

  4. At protocol choose MODBUS

  5. Confirm Modbus Online is Yes

  6. Confirm connection Type Single is Yes

  7. Confirm Primary Port RS485 is Yes

  8. Confirm Address is 1

  9. Confirm Baud Rate is 9600

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

+

DC+

Red

TB3-4 thru TB3-6 (Wire 42A)

-

DC-

Black

TB3-7 thru TB3-11 (wire 2)

A2

Data +

Blue / White

P20/+

B2

Data -

White / Blue

P20/-

GND

Data GND

White / Green

P20/-

Harness Relay #1

COM

Blue

TB1-1(wire 3)

N/O

White / Blue

TB1-2(Wire 4)

Gateway Connection Ports

image4-20250114-183802.png
Gateway Right Panel—GPS antenna and harness I/O connections
image3-20250114-183853.png
Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot

Check out our knowledge base and support center for information on any technical questions.