Knowledge Base

ComAp InteliGen

This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing ComAp InteliGen controllers.

image-20250120-203527.png
InteliGen NTC BaseBox Controller

Modbus Communication Settings and Notes

Settings should match values provided in this table.

RS232(1) mode: MODBUS-DRECT

RS232(1) MBCSpd: 9600

RS485(1)conv: DISABLE

Modbus port settings need to be configured via ComAp software (GenConfig). All Access Groups must be set to 0 as captured here.

image-20250120-205542.png

To ensure monitoring can be configured for all available data a Modbus config file can be exported via ComAp software under File > Generact Cfg Image > Generac Cfg Image (Modbus Registers-All).
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
+

DC+

Red

B+

-

DC-

Black

B-

TX1

Data Transmit

Orange / White

2-RXD

RX1

Data Receive

White / Orange

3-TXD

GND

Data GND

Green / White

5-GND

Harness Relay #1

COM

Blue

B-

N/O

White / Blue

Remote Start Input

Terminate communication wires at breakout board provided in harness accessory kit. Use breakout board cover to protect connections and secure to port.

Gateway Connection Ports

image4-20250114-183802.png
Gateway Right Panel—GPS antenna and harness I/O connections
image3-20250114-183853.png
Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot

Check out our knowledge base and support center for information on any technical questions.