Knowledge Base

Cummins PCC 3100 via Hardwired I/O

This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing Cummins PCC 3100 PowerCommand® control systems with hardwired connections.

image-20250121-182508.png
PowerCommand Control (PCC) 3100 HMI



image-20250121-183501.png
3100 Control Board—TB1

Equipment Connection Details

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

+

DC+

Red

TB1-1

-

DC-

Black

TB1-3 or TB1-4

Pin 15

Engine Running

Purple

TB1-2

Pin 16

Not In Auto

Green

TB1-23

Pin 17

Common Alarm

White

TB1-7

Harness Relay #1

COM

Blue

TB1-3 or TB1-4

N/O

White / Blue

TB1-5

Gateway Connection Ports

image4-20250114-183802.png
Gateway Right Panel—GPS antenna and harness I/O connections
image3-20250114-183853.png
Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot

Check out our knowledge base and support center for information on any technical questions.