Knowledge Base

Kohler Decision-Maker 550 Controller (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the GL899-PARTIAL COMM HARNESS (part# A0009887770) and the GL899-PARTIAL RETROFIT HARNESS (part# A0009887772)when utilizing the Kohler Decision-Maker® 550 Controller.

image-20250121-221420.png
Kohler Decision-Maker 550 Controller Panel
image-20250121-221454.png
Main Logic Schematic

Modbus Communication Settings and Notes

Settings should match values provided in this table.

Protocol: Modbus

Primary Port RS485: Yes

Modbus Online: Yes

Address:  1

Connection Type Single: Yes

Baud Rate: 9600

If different settings are required, please contact Support.

To update Modbus settings local programming mode will need to be by enabled. Then confirm the below settings are configured by:

  1. Navigating to Menu 14-Programming Mode

  2. Update Programming Mode to Local

  3. Navigating to Menu 13–Communications

  4. At protocol choose MODBUS

  5. Confirm Modbus Online is Yes

  6. Confirm connection Type Single is Yes

  7. Confirm Primary Port RS485 is Yes

  8. Confirm Address is 1

  9. Confirm Baud Rate is 9600

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

2

DC+

A0009887772 Red

TB1-5

1

DC-

A0009887772 Black

Ground Terminal

8

Data +

A0009887770 Orange / White

TB15-3

9

Data -

A0009887770 White / Orange

TB15-4

10

Data GND

A0009887770 Blue/ White

TB15-1

Harness Relay #1

COM

A0009887772 Blue

TB1-10

N/O

A0009887772 White / Blue

TB1-11

Gateway Connection Ports


image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen

Check out our knowledge base and support center for information on any technical questions.