Knowledge Base

Kohler APM 402 (Decision-Maker 3000) (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the GL899-PARTIAL COMM HARNESS (part# A0009887770) and the GL899-PARTIAL RETROFIT HARNESS (part# A0009887772) when utilizing the Kohler Decision-Maker® 3000 APM402 Controller.

image-20250121-213908.png
Kohler Decision-Maker Display
image-20250121-214024.png
Schematic of Decision-Maker Connectors

Modbus Communication Settings and Notes

Settings should match values provided in this table.

Address:  1

Baud Rate: 19200

If different settings are required, please contact Support.

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

2

DC+

A0009887772 Red

42A (B+)

1

DC-

A0009887772 Black

Terminal 2 (B-)

8

Data +

A0009887770 Orange / White

P21-2 +

9

Data -

A0009887770 White / Orange

P21-3 -

6

Not in Auto

A0009887772 Purple

*P29-NO
(Jump B+ to P29-COM

7

Common Alarm

A0009887772 Green

*TB2-NO
(Jump B+ to TB2-COM

10

Data GND

A0009887770 Blue/ White

P21-1 GND

Harness Relay #1

COM

A0009887772 Blue

TB3-3

N/O

A0009887772 White / Blue

TB3-4

*Default configuration for alarms are for Common Alarm on White wire and Not in Auto on Green wire. If monitoring other statuses is required, please contact Support.

Gateway Connection Ports

image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen



Check out our knowledge base and support center for information on any technical questions.