Knowledge Base

Cummins PCC 2.X/3.X (2300/3300) (V3)

This topic is the install guide for the after-market gateway(part# A0009887841) with the GL899-PARTIAL COMM HARNESS (part# A0009887770) and the GL899-PARTIAL RETROFIT HARNESS (part# A0009887772) when utilizing Cummins PCC 2.X PowerCommand® control systems.

image-20250121-144915.png
PowerCommand Control (PCC) 2.X HMI
image-20250121-145137.png
2300 Control Board—Modbus RS485 connections at TB15, power and remote start made at TB1


image-20250121-145613.png
PCC 3.X HMI
image-20250121-145752.png
3300 Control Board—Modbus RS485 connections at TB15, power and remote start made at TB1

Modbus Communication Settings and Notes

Settings should match values provided in this table.

Address:  2

Baud Rate: 9600

If different settings are required, please contact Support.

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

2

DC+

A0009887772 Red

TB1-5

1

DC-

A0009887772 Black

Ground Terminal

8

Data +

A0009887770 Orange / White

TB15-3

9

Data -

A0009887770 White / Orange

TB15-4

10

Data GND

A0009887770 Blue/ White

TB15-1

Harness Relay #1

COM

A0009887772 Blue

TB1-10

N/O

A0009887772 White / Blue

TB1-11

Gateway Connection Ports


image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen


Check out our knowledge base and support center for information on any technical questions.