Knowledge Base

Cummins PCC 3100 via Hardwired I/O (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with A0009887772 (GL899-PARTIAL RETROFIT HARNESS) when utilizing Cummins PCC 3100 PowerCommand® control systems with hardwired connections.

image-20250121-182508.png
PowerCommand Control (PCC) 3100 HMI



image-20250121-183501.png
3100 Control Board—TB1

Equipment Connection Details

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

2

DC+

Red

TB1-1

1

DC-

Black

TB1-3 or TB1-4

6

Engine Running

Purple

TB1-2

7

Not in Auto

Green

TB1-23

Harness Relay #1

COM

Blue

TB1-3 or TB1-4

N/O

White / Blue

TB1-5

Note that when using A0009887772 harness, terminal 5 on Generac Gateway is connected to battery negative. Therefore the common terminal on equipment controller Engine Running and Not in Auto signals should be connected to battery positive and the signals should be connected to the terminals mentioned in above table. In other words, this means outputs on equipment controller must source voltage to Generac Gateway inputs.

If the equipment controller outputs are sinking voltage, a 12/ 24 vdc (depending on battery voltage) relay needs to be connected between the controller output (for example, engine running) and common. The relay N/O contact would connect to terminal 6 on Generac Gateway and relay COM connects to battery positive post

Gateway Connection Ports

image-20251103-154231.png


Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen


Check out our knowledge base and support center for information on any technical questions.