Knowledge Base

Cummins PCC 1.X (1302) (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the GL899-PARTIAL COMM HARNESS (part# A0009887770) and the GL899-PARTIAL RETROFIT HARNESS (part# A0009887772) when utilizing Cummins PCC 1.X (1302) PowerCommand® control systems.


image-20250120-222038.png
PowerCommand Control System Display


image-20250120-222711.png
Schematic of Connections

Modbus Communication Settings and Notes

Settings should match values provided in this table.

Enabled: On

Address:  1

Baud Rate: 19200

Parity: None

If different settings are required, please contact Support.

Change Modbus settings by:

  1. Navigating to the Setup Menu using the arrow keys on any of the operator menus.

  2. Enter the setup menu password: ‘574’.

  3. Select Genset Service > Modbus.

  4. Enter the values or modify them in the Modbus Submenus as provided in this section.

Jumper wire will need to be connected between TB15-1 and TB15-5 to disable sleep mode and keep RS485 port active at all times.

image-20250120-225706.png
TB15 as typically seen on installed control boards. Jumper should connect TB15-1 and TB15-5.

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

2

DC+

A0009887772 Red

TB1-5

1

DC-

A0009887772 Black

Ground Terminal

8

Data +

A0009887770 Orange / White

TB15-3

9

Data -

A0009887770 White / Orange

TB15-4

10

Data GND

A0009887770 Blue/ White

TB15-1

Harness Relay #1

COM

A0009887772 Blue

TB1-10

N/O

A0009887772 White / Blue

TB1-11

Gateway Connection Ports

image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen



Check out our knowledge base and support center for information on any technical questions.