Knowledge Base

Olympian 2001 (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the GL899-PARTIAL RETROFIT HARNESS (part# A0009887772)when utilizing an Olympian 2001 control panel.

image-20250121-222446.png
Olympian 2001 Control Panel Display
image-20250121-222506.png
Schematic of Contacts for Olympian 2001

Equipment Connection Details

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

2

DC+

A0009887772 Red

B+

1

DC-

A0009887772 Black

B-

6

Engine Running

A0009887772 Purple

Hour Meter +

7

Not in Auto

A0009887772 Green

TB2 (Wire 24)

Harness Relay #1

COM

A0009887772 Blue

TB1

N/O

A0009887772 White / Blue

TB2

Note that when using A0009887772 harness, terminal 5 on Generac Gateway is connected to battery negative. Therefore the common terminal on equipment controller Engine Running and Not in Auto signals should be connected to battery positive and the signals should be connected to the terminals mentioned in above table. In other words, this means outputs on equipment controller must source voltage to Generac Gateway inputs.

If the equipment controller outputs are sinking voltage, a 12/ 24 vdc (depending on battery voltage) relay needs to be connected between the controller output (for example, engine running) and common. The relay N/O contact would connect to terminal 6 on Generac Gateway and relay COM connects to battery positive post

Gateway Connection Ports

image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen


Check out our knowledge base and support center for information on any technical questions.