Knowledge Base

Caterpillar EMCP 4.X (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the GL899-PARTIAL COMM HARNESS (part# A0009887770) and the GL899-PARTIAL RETROFIT HARNESS (part# A0009887772) when utilizing a CAT® 4.X control panel.

image-20250123-215017.png
CAT EMCP 4.X Control Panel

Modbus Communication Settings and Notes

Settings should match values provided in this table.

Address:  1

Baud Rate: 19200

Parity: None
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
2

DC+

A0009887772 Red

B+

1

DC-

A0009887772 Black

B-

8

Data +

A0009887770 Orange / White

Modbus +

9

Data -

A0009887770 White / Orange

Modbus -

10

Data GND

A0009887770 Blue/ White

Modbus REF

Harness Relay #1

COM

A0009887772 Blue

REMOTE START

N/O

A0009887772 White / Blue

B-

Gateway Connection Ports

image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen




Check out our knowledge base and support center for information on any technical questions.