Knowledge Base

Generac Power Zone 410 Controller (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the GL899-PARTIAL POWER HARNESS (part# A0009887769), GL899-PARTIAL COMM HARNESS (part# A0009887770) utilizing the Generac PowerZone® 410 Controller.



image-20250115-223003.png
Generac Power Zone 410 Controller Display


image-20250115-223030.png
Power Zone 410 Wiring and Connections

Modbus Communication Settings and Notes

Settings should correspond to the values provided in this table.

Address:  157

Data Bit: 8

Baud Rate: 9600

Stop Bit: 1

Parity: None

If different settings are required, please contact Support.

From the control panel as depicted in the schematic in this section, follow the steps provided here.

image-20250123-214034.png
Front Panel Display
  1. RS485 slave port configuration can be reached through Dealer Menu by entering the Dealer Code.

  2. Edit Settings>Config RS485 Slave.

Equipment Connection Details

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

2

DC+

A0009887769 Red

B+

1

DC-

A0009887769 Black

B-

8

Data +

A0009887770 Orange / White

TB2—RS485+

9

Data -

A0009887770 White / Orange

TB2—RS485-

10

Data GND

A0009887770 Blue/ White

TB2—SHLD

Gateway Connection Ports

image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen


Check out our knowledge base and support center for information on any technical questions.