Knowledge Base

Generac H Panel (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the universal harness (part# A0009887769, A0009887770, A0009887771) utilizing the Generac H Panel.

H100.png
DTECH9000.png

The GL899 does not have an RS232 port, and requires a RS232 to RS485 converter (DTech DT9000 included in A0009887771 accessories kit). Connect the converter to H Panel service port.

Modbus Communication Settings and Notes

Settings should correspond to the values provided in this table.

Address:  100

Baud Rate: 9600

Mode: Modbus Slave
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
DTECH
DT-9000
RS485 port

2

DC+

A0009887769 Red

TB3-13 or TB3-218


1

DC-

A0009887769 Black

TB3-0

8

Data +

A0009887770 Orange / White


T/R+

9

Data -

A0009887770 White / Orange

T/R-

10

Data GND

A0009887770 Blue/ White

GND


Some H Panels may have an optional dial-up modem installed. Make sure to turn off the modem before connecting DB9 connection to the RS232 port outside of the H panel.

Gateway Connection Ports

image-20251126-203105.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen

Check out our knowledge base and support center for information on any technical questions.