Knowledge Base

Generac Evolution Hardwired I/O (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with A0009887772 (GL899-PARTIAL RETROFIT HARNESS) utilizing the Generac Evolution control panel.

image-20250115-180405.png
Panel Display for Evolution (Air Cooled) Control Panel
image-20250124-140426.png
Evolution Control Wiring (60Hz) 2016 and Older (Behind Control Board)
image-20250124-135554.png
Evolution 1.0 and 2.0 Controller Connections
image-20250124-140157.png
Evolution 1.0 - J2 Connector detail
image-20250124-135922.png
Evolution 2.0—J2 Connector Detail

Equipment Connection Details

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

2

DC+

Red

B+

1

DC-

Black

B-

6

Engine Running

Purple

Fuel Solenoid+ (Red)
Wire 14

7

Common Alarm

Green

Terminal/Wire 210
(jump B+ to
Terminal/Wire 209)

Harness Relay #1

COM

Blue

Remote Start—178

N/O

White / Blue

Remote Start—183

Note that when using A0009887772 harness, terminal 5 on Generac Gateway is connected to battery negative. Therefore the common terminal on equipment controller Engine Running and Not in Auto signals should be connected to battery positive and the signals should be connected to the terminals mentioned in above table. In other words, this means outputs on equipment controller must source voltage to Generac Gateway inputs.

If the equipment controller outputs are sinking voltage, a 12/ 24 vdc (depending on battery voltage) relay needs to be connected between the controller output (for example, engine running) and common. The relay N/O contact would connect to terminal 6 on Generac Gateway and relay COM connects to battery positive post

Gateway Connection Ports

image-20251103-154231.png


Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen

Check out our knowledge base and support center for information on any technical questions.