Kohler Decision-Maker 550 Controller (V3)
This topic is the install guide for the after-market gateway (part# A0009887841) with the GL899-PARTIAL COMM HARNESS (part# A0009887770) and the GL899-PARTIAL RETROFIT HARNESS (part# A0009887772)when utilizing the Kohler Decision-Maker® 550 Controller.

Kohler Decision-Maker 550 Controller Panel

Main Logic Schematic
Generac Link-Site Deployment Controller Selection:
Kohler DEC 550-RS485
Modbus Communication Settings and Notes
Settings should match values provided in this table.
Protocol: Modbus | Primary Port RS485: Yes |
Modbus Online: Yes | Address: 1 |
Connection Type Single: Yes | Baud Rate: 9600 |
If different settings are required, please contact Support.
To update Modbus settings local programming mode will need to be by enabled. Then confirm the below settings are configured by:
Navigating to Menu 14-Programming Mode
Update Programming Mode to Local
Navigating to Menu 13–Communications
At protocol choose MODBUS
Confirm Modbus Online is Yes
Confirm connection Type Single is Yes
Confirm Primary Port RS485 is Yes
Confirm Address is 1
Confirm Baud Rate is 9600
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
2 | DC+ | A0009887772 Red | TB1-5 |
1 | DC- | A0009887772 Black | Ground Terminal |
8 | Data + | A0009887770 Orange / White | TB15-3 |
9 | Data - | A0009887770 White / Orange | TB15-4 |
10 | Data GND | A0009887770 Blue/ White | TB15-1 |
Harness Relay #1 | COM | A0009887772 Blue | TB1-10 |
N/O | A0009887772 White / Blue | TB1-11 |
Gateway Connection Ports

Pin | Connector | Description |
1 | A | Plant Supply –ve |
2 | Plant Supply +ve | |
3 | Digital Output A | |
4 | Digital Output B | |
5 | Flexible Sender Common | |
6 | Flexible Sender A | |
7 | Flexible Sender B | |
1 | B
| RS485 A |
2 | RS485 B | |
3 | RS485 Screen | |
4 | CAN H | |
5 | CAN L | |
6 | CAN Screen |
Check out our knowledge base and support center for information on any technical questions.