Version 3 - GL899 Aftermarket Parts Breakdown
Starting in 2026, the below part numbers will be the standard aftermarket hardware available for Generac Link. With the release of this new hardware, the Generac Link Gateway now comes with 3 harnessing options that can be purchased based on the connections required for a specific piece of equipment. Part information for the gateway device and harness are available below along with the wiring diagrams for each harness type for customers that choose to run their own wire. Hardware installation guides for many of the controllers that Generac Link supports are below and will indicate the harness parts recommended for each installation to help with ordering.
Generac Part Number | Description |
|---|---|
A0009887841 | GL899-AFTERMARKET GATEWAY KIT |
A0009887769 | GL899-PARTIAL POWER HARNESS; provides fuse protected DC power to gateway |
A0009887770 | GL899-PARTIAL COMM HARNESS; provides RS485 and CAN J1939 connections |
A0009887772 | GL899-PARTIAL RETROFIT HARNESS; provides fused power and GPIO connections |
A0009887771 | GL899-COMM AND INSTALL ACCESSORIES |
Kit Component Breakdown
Use the below detail to determine which kit is required for your installation. Refer to GL899 connection method table for more explicit recommendations.
A0009887841 - KIT-GL899 AFTERMARKET GATEWAY
Includes components needed for basic connectivity for cellular, GPS, and Modbus TCP based installations. Does not include fuse protection or pre-wired harness for ease of installation.
(1) Generac Link Communication gateway with Verizon SIM (A0005495768) |
(1) CAT-5 Ethernet network cable (A0002368516) |
(1) Cell + GPS antennae with (2) male cellular antennae connection and (1) female GPS connection (A0005495767) |
A0009887842 - KIT-COMMS INSTALLATION (AVAILABLE SOON)
Created for support of serial comms based installations. A more streamlined kit that limits unnecessary relay and wiring if it is known that all monitoring can be supported via serial modbus or CANbus integrations.
Includes all components needed for serial modbus or CANbus installations including pre-wired harnesses for power and communication connections, CAN terminating resistor, RS232 to RS485 converter, magnets for mounting, and Generac Power Zone Pro Sync display and gateway terminals.
A0009887842 |
(1) GL899-PARTIAL POWER HARNESS (A0009887769) |
(1) GL899-PARTIAL COMM HARNESS (A0009887770) |
(1) GL899-COMM AND INSTALL ACCESSORIES (A0009887771) |
A0009887843 - KIT-GL899-UNIVERSAL INSTALLATION (AVAILABLE SOON)
Designed as a single part number that would support installation on any vintage or type of equipment. A direct replacement for previous gateway version kits that supported comms or hardwired integrations.
Includes pre-wired harnesses for power, hardwired input/output signaling, serial communication connections, CAN terminating resistor, RS232 to RS485 converter, magnets for mounting, and Generac Power Zone Pro Sync display and gateway terminals.
A0009887843 |
(1) GL899-PARTIAL RETROFIT HARNESS (A0009887772) |
(1) GL899-PARTIAL COMM HARNESS (A0009887770) |
(1) GL899-COMM AND INSTALL ACCESSORIES (A0009887771) |
All individual kit components can ordered directly as needed
A0009887771 - GL899-COMM AND INSTALL ACCESSORIES
Includes most commonly required accessories for communication installs as well as magnets to make installation easier.
A0009887771 |
(1) RS232 <> RS485 Converter (required for H Panel install) |
(1) 4POS TB for PZPS Display RS485 port |
(1) 4POS TB for PZ Gateway RS485 port |
(1) 120 ohm CAN terminating resistor |
(2) rubber coated magnets with M4 stud |
(2) M4 wingnuts |
A0009887769 - GL899-PARTIAL POWER HARNESS

A0009887770 -PARTIAL COMM HARNESS

A0009887772 - GL899-PARTIAL RETROFIT HARNESS