Skip to main content
Skip table of contents

Generac Nexus Controller Advanced (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the GL899-PARTIAL POWER HARNESS (part# A0009887769), GL899-PARTIAL COMM HARNESS (part# A0009887770) and the GL899-COMM ACCESSORIES (part# A0009887771) utilizing the Generac Nexus Controller.

image-20250115-222519.png

Generac Nexus Controller Front Display

DTECH9000.png

The GL899 does not have an RS232 port, and requires a RS232 to RS485 converter (DTech DT9000 included in A0009887771 accessories kit). An additional breakout board is required to jump Nexus controller comm wires to RS232 link side of converter.

Modbus Communication Settings and Notes

Settings should correspond to the values provided in this table.

Unit Address:  157

Baud Rate: 9600

Parity: None

Stop Bits: 1

Equipment Connection Details

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

RS232 DB9 breakout*

DTECH
DT-9000 RS485 port

2

DC+

A0009887772 Red

B+

1

DC-

A0009887772 Black

B-

8

Data +

A0009887770 Orange / White

388

3-TXD

T/R+

9

Data -

A0009887770 White / Orange

387

2-RXD

T/R-

10

Data GND

A0009887770 Blue/ White

389

(GND)

5-GND

GND

Harness Relay #1

COM

A0009887772 Blue

2-Wire Start

N/O

A0009887772 White / Blue

* DB9 breakout board needs to be procured separately by installer.

The DSE899 does not have an RS232 port, hence we need to use a DTECH DT-9000 RS232 to RS485 converter.

Gateway Connection Ports

image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen

Check out our knowledge base and support center for information on any technical questions.

JavaScript errors detected

Please note, these errors can depend on your browser setup.

If this problem persists, please contact our support.