Skip to main content
Skip table of contents

DSE 73XX MKII with ECU (V3)

The Generac Link Gateway (part# A0009887841) connects to the DSE 73xx series controller using the RS485 modbus connection and will require the A0009887769 (GL899-PARTIAL POWER HARNESS; provides fuse protected DC power to gateway) and the A0009887770 (GL899-PARTIAL COMM HARNESS; provides RS485 and CAN J1939 connections) harness.

image-20250115-150900.png

Deep Sea (DSE) 7300 Control Panel Display

image-20251209-204027.png

Modbus Communication Settings and Notes

Address:  1

Baud Rate: 9600

If different settings are required, please contact Support.

Equipment Connection Details

Generac Gateway Side Terminations

Description

Harness & Wire Color

Equipment Side Terminations

1

DC-

A0009887769 Black

1

2

DC+

A0009887769 Red

2

8

Data +

A0009887770 Orange / White (1)

RS485 A+

9

Data -

A0009887770 White / Orange (1)

RS485 B-

10

Data GND

A0009887770 Blue / White (1)

RS485 SCR

11

CAN H

A0009887770 Orange / White (2)

ECU H (Pin 24)

12

CAN L

A0009887770 White / Orange (2)

ECU L (Pin 25)

13

CAN SCR

A0009887770 Blue / White (2)

ECU SCR (Pin 26)

Gateway Connection Ports

image-20251103-154231.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

8

B

 

RS485 A

9

RS485 B

10

RS485 Screen

11

CAN H

12

CAN L

13

CAN Screen

Check out our knowledge base and support center for information on any technical questions.

JavaScript errors detected

Please note, these errors can depend on your browser setup.

If this problem persists, please contact our support.