Skip to main content
Skip table of contents

ComAp InteliGen (V3)

This topic is the install guide for the after-market gateway (part# A0009887841) with the universal harness (part# A0009887769, A0009887770, A0009887771) when utilizing ComAp InteliGen controllers.

image-20260507-230502.png

InterliGen NTC BaseBoX controller

DTECH9000.png

The GL899 does not have an RS232 port, and requires a RS232 to RS485 converter (DTech DT9000 included in A0009887771 accessories kit). Connect RS232 side of converter to InteliGen RS232 port.

Modbus Communication Settings and Notes

Settings should match values provided in this table.

RS232(1) mode: MODBUS-DRECT

RS232(1) MBCSpd: 9600

RS485(1)conv: DISABLE

Modbus port settings need to be configured via ComAp software (GenConfig). All Access Groups must be set to 0 as captured here.

image-20250120-205542.png

To ensure monitoring can be configured for all available data a Modbus config file can be exported via ComAp software under File > Generact Cfg Image > Generac Cfg Image (Modbus Registers-All).
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
DTECH
DT-9000 RS485 port

2

DC+

A0009887769 Red

B+

1

DC-

A0009887769 Black

B-

8

Data +

A0009887770 Orange / White

T/R+

9

Data -

A0009887770 White / Orange

T/R-

10

Data GND

A0009887770 Blue/ White

GND

Gateway Connection Ports

image-20251126-204754.png

Pin

Connector

Description

1

A

Plant Supply –ve

2

Plant Supply +ve

3

Digital Output A

4

Digital Output B

5

Flexible Sender Common

6

Flexible Sender A

7

Flexible Sender B

1

B

 

RS485 A

2

RS485 B

3

RS485 Screen

4

CAN H

5

CAN L

6

CAN Screen

Check out our knowledge base and support center for information on any technical questions.

JavaScript errors detected

Please note, these errors can depend on your browser setup.

If this problem persists, please contact our support.