DSE G86XX
This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing the DSE G8600 Controller.

DSE Control Panel Display

Terminals and Ports
Modbus Communication Settings and Notes
To program the RS485 port 2:
Connect to controller via USB or ethernet connection and the DSE Configuration Suite software.
From left side pane in software, navigate to G8600 Configuration> Communications>RS485 Ports.
Update Port 2 settings to the values shown in this table.
Server ID: 1 |
Baud Rate: 9600 |
Port Usage: Modbus server |
If different settings are required, please contact Support.
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | 2 |
- | DC- | Black | 1 |
A2 | Data + | Blue / White | 76—RS485 2 A+ |
B2 | Data - | White / Blue | 75—RS485 2 B- |
GND | Data GND | White / Green | 75—RS485 2 SCR |
Harness Relay #1 | COM | Blue | 2—Wire Start |
N/O | White / Blue |
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.