Generac E Panel
This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) utilizing the Generac E Panel.

Front of Generac E Panel

Wire Connections for the E Panel
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | TB2-3 |
- | DC- | Black | Any of TB2-1,TB2-2, or TB1-1 thru TB1-4 |
Pin 15 | Engine Running | Purple | TB1-10 |
Pin 16 | Not in Auto | Green | *TB2-PRG RLY 2 NC TB2-PRG RLY 2 COM) |
Pin 17 | Common Alarm | White | *TB2-PRG RLY 1 NO TB2-PRG RLY 1 COM) |
Harness Relay #1 | COM | Blue | TB1-178 |
N/O | White / Blue | TB1-183 |
*TB2 Programmable output relays need to be programmed via front interface. Output Relay 1 should be programmed for “In Auto” (Output Function ID 40) and Output Relay 2 should be programmed for “Common Alarm” (Output Function ID 01).
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.