Generac C Panel
This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) utilizing the Generac C Panel.

Front of Generac C Panel

Top View of C Panel
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | TB1-218 |
- | DC- | Black | TB1-0 |
Pin 15 | Engine Running | Purple | TB1-219 |
Pin 16 | Not in Auto | Green | TB2-228 |
Pin 17 | Common Alarm | White | TB2-211 |
Harness Relay #1 | COM | Blue | TB1-178 |
N/O | White / Blue | TB1-183 |
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.