Generac Evolution Hardwired I/O
This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) utilizing the Generac Evolution control panel.

Panel Display for Evolution (Air Cooled) Control Panel

Evolution Control Wiring (60Hz) 2016 and Older (Behind Control Board)

Evolution 1.0 and 2.0 Controller Connections

Evolution 1.0 - J2 Connector detail

Evolution 2.0—J2 Connector Detail
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | B+ |
- | DC- | Black | B- |
Pin 15 | Engine Running | Purple | Fuel Solenoid+ (Red) |
Pin 17 | Common Alarm | White | Terminal/Wire 210 |
Harness Relay #1 | COM | Blue | Remote Start—178 |
N/O | White / Blue | Remote Start—183 |
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.