DSE 73XX
This topic is the install guide for aftermarket gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing the Deep Sea Electronics (DSE) 7300 control panel.

Deep Sea (DSE) 7300 Control Panel Display

Terminals and Ports
Modbus Communication Settings and Notes
Address: 1 |
Baud Rate: 9600 |
If different settings are required, please contact Support.
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | 2 |
- | DC- | Black | 1 |
A2 | Data + | Blue / White | RS485 A+ |
B2 | Data - | White / Blue | RS485 B- |
GND | Data GND | White / Green | RS485 SCR |
Harness Relay #1 | COM | Blue | 2-Wire Start |
N/O | White / Blue |
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.