Caterpillar EMCP II and II+
This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing a CAT® EMCP II and II+ control panel.

Panel Display for CAT EMCP II and II+ Control Panel

Wiring Connections for the EMCP II and II+
Generac Link-Site Deployment Controller Selection:
Hardwired-EC312
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | B+ |
- | DC- | Black | B- |
Pin 15 | Engine Running | Purple | Terminal 24 |
Pin 16 | Not In Auto | Green | HOA Switch - Terminal 7 |
Pin 17 | Common Alarm | White | Terminal 22 |
Harness Relay #1 | COM | Blue | 2-Wire Start—Terminal 2 |
N/O | White / Blue | 2-Wire Start—Terminal 14 |
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.