Basler DGC-2020 via Hardwired Connection
This topic is the install guide for the aftermarket gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing the Basler DGC-2020 Digital Genset Controller with a hard-wired connection.
Generac Link-Site Deployment Controller Selection:
Hardwired-EC312
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | Terminal 3 |
- | DC- | Black | Terminal 2 |
Pin 15 | Engine Running | Purple | RUN Terminal |
Pin 16 | Not In Auto | Green | Terminal 53 (Jump DC+ to Terminal 51) |
Pin 17 | Common Alarm | White | Terminal 56 |
Harness Relay #1 | COM | Blue | 2-Wire Start Input |
N/O | White / Blue |
Alarm terminations assume factory default configurations for OUT1 = Not In Auto, OUT2 = Global Alarm, and OUT3 = Global Pre-Alarm.
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.