Skip to main content
Skip table of contents

Cummins PCC 2100/3100/3200 via ProtoNode

This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing Cummins PCC 2100/3100/3200 PowerCommand® control systems with ProtoNode.

For Modbus communication and Generac Link integration a ProtoNode will need to be installed.

image-20250121-190403.png

PowerCommand Control (PCC) 2100/3100/3200 natively supports LonWorks communication protocol.

image-20250121-190557.png

ProtoNode Terminals

Modbus Communication Settings and Notes

Settings should match values provided in this table.

Address:  1

Parity: None

Baud Rate: 19200

Stop: 1

Template: 1

If different settings are required, please contact Support.

Dip Switch Settings

(On = To Right)

Setting

Dip Switch

Position

Modbus Address

A0

On

A1

Off

A2

Off

A3

Off

A4

Off

A5

Off

A6

Off

Baud Rate

A7

On

B0

Off

B1

Off

Comm Settings

B2

Off

B3

Off

Template

S0

Off

S1

Off

DIP switch changes should be made will Protonode is powered down.

Generac Gateway Side Terminations

Description

Harness Wire Color

Equipment Side Terminations

+

DC+

Red

Pin 4

-

DC-

Black

Pin 5

A2

Data +

Blue / White

Pin 1

B2

Data -

White / Blue

Pin 2

GND

Data GND

White / Green

Pin 3

Harness Relay #1

COM

Blue

*2-Wire Start

(see table below)

N/O

White / Blue

2 Wire Terminations by Controller

Controller

Blue
Wire Termination

White / Blue
Wire Termination

PCC 2100

TB1-1

TB1-20, 21, or 22

PCC 3100

TB1-5

TB1-3 or TB1-4

PCC 3200

TB8-4

TB8-5

Gateway Connection Ports

image4-20250114-183802.png

Gateway Right Panel—GPS antenna and harness I/O connections

image3-20250114-183853.png

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot

Check out our knowledge base and support center for information on any technical questions.

JavaScript errors detected

Please note, these errors can depend on your browser setup.

If this problem persists, please contact our support.