Cummins PCC 3100 via Hardwired I/O
This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing Cummins PCC 3100 PowerCommand® control systems with hardwired connections.

PowerCommand Control (PCC) 3100 HMI

3100 Control Board—TB1
Generac Link-Site Deployment Controller Selection:
Hardwired-EC312
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | TB1-1 |
- | DC- | Black | TB1-3 or TB1-4 |
Pin 15 | Engine Running | Purple | TB1-2 |
Pin 16 | Not In Auto | Green | TB1-23 |
Pin 17 | Common Alarm | White | TB1-7 |
Harness Relay #1 | COM | Blue | TB1-3 or TB1-4 |
N/O | White / Blue | TB1-5 |
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.