Kohler Decision-Maker 3(+) 16-Light
This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing the Kohler Decision-Maker® 3(+) 16-Light Controller.

Kohler Decision-Maker 3(+) 16-Light Controller Panel

Decision-Maker 3+ Control Board

Decision-Maker 3 Control Board
Generac Link-Site Deployment Controller Selection:
Hardwired-EC312
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | TB1-42A |
- | DC- | Black | TB1-2 |
Pin 15 | Engine Running | Purple | Hour Meter+ (Wire 70) |
Pin 16 | Not In Auto | Green | *Relay installation required |
Pin 17 | Common Alarm | White | **Relay installation required |
Harness Relay #1 | COM | Blue | TB1-3 |
N/O | White / Blue | TB1-4 |

*Relay installation (supplied by others) required for Not In Auto. Relay coil rating should match battery voltage.

**Relay installation (supplied by others) required for Common Alarm. Relay coil rating should match battery voltage.
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.