Cummins PCC 2100 via Hardwired I/O
This topic is the install guide for the after-market gateway (part# G0097460) with the universal harness (part# A0006648426) when utilizing Cummins PCC 2100 PowerCommand® control systems with hardwired connections.

PowerCommand Control (PCC) 2100 HMI

2100 Control Board - TB1 location

Connections are based on default configurations for Out1/K1 programmed as Common Warning, Out2/K2 as Common Shutdown, and Out3/K3 as Not In Auto.
Generac Link-Site Deployment Controller Selection:
Hardwired-EC312
Equipment Connection Details
Generac Gateway Side Terminations | Description | Harness Wire Color | Equipment Side Terminations |
|---|---|---|---|
+ | DC+ | Red | TB1-17 or TB1-18 |
- | DC- | Black | TB1-20, 21, or 22 |
Pin 15 | Engine Running | Purple | TB1-19 |
Pin 16 | Not In Auto | Green | TB1-12 |
Pin 17 | Common Alarm | White | TB1-8 |
Harness Relay #1 | COM | Blue | TB1-1 |
N/O | White / Blue | TB1-20, 21, or 22 |
Gateway Connection Ports

Gateway Right Panel—GPS antenna and harness I/O connections

Gateway Left Panel—Cellular antenna, power, serial communication ports, and SIM card slot
Check out our knowledge base and support center for information on any technical questions.