Skip to main content
Skip table of contents

Install Guides by Manufacturer

Install guides for the after-market advanced gateway (part# BP-ADVGW-V1) are listed by the manufacturer of the control panel/controller.

These controllers and control panels are compatible with the universal harness (part# BP-ADVGWH-V1).

Other Equipment / Manufacturer

Generac Hardware

APG Ultrasonic Fuel Sensor.pdf
Retrofit RS485 fuel sensor

DSE 73XX.pdf

Deepsea 7310/7320

Basler DGC-2020.pdf

For controllers that support Modbus via RS-485


DSE G8600.pdf

Basler DGC-2020 (Hardwired).pdf
For controllers that do not support Modbus

Generac C Panel.pdf

CAT EMCP II II Plus.pdf

Generac E Panel.pdf

CAT EMCP 3.pdf

Generac Evolution (Air Cooled).pdf

CAT EMCP 4.pdf

Generac G Panel.pdf

Generac G Panel (Stand Alone)

ComAp InteliGen.pdf

Generac H Panel.pdf

Cummins Detector 12.pdf

Cummins / Onan Detector 12


Generac Nexus Liquid Cooled.pdf

Cummins PCC 1.X.pdf

For the 1302 control board

Generac Power Zone 410.pdf

Cummins PCC 2.X 3.X.pdf
For the 2300 and 3300 model series

Generac Power Zone RS485.pdf
Generac Power Zone Pro (Sync) via RS485

Cummins PCC 2100 Analog.pdf

Generac Power Zone TCP.pdf
Generac Power Zone Pro (Sync) via Ethernet

Cummins Protonode.pdf

For Cummins 2100/3100/3200 controllers

Kohler Dec 550.pdf

Kohler Dec 3000 APM 402.pdf

Kohler Dec 3 16 Light.pdf

Olympian 2001.pdf

Olympian 4001.pdf

JavaScript errors detected

Please note, these errors can depend on your browser setup.

If this problem persists, please contact our support.